Philips UniStreet gen2, Road & street light, 15.8 W, 2200 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution narrow 10, Safety class I, IP66, SRG10-10

BGP281 LED25-4S/740 I DN10 DDF2 D18 SRG1

Product Description

Road & street light, Aluminum die cast, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit with DynaDimmer, Constant light output and DynaDimmer fixed presets version 2, 2200 lm, 15.8 W, 139 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution narrow 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, 2 Push-in connector 5-pole

Order code: 910925865674
Full order code: 871869944940700

Downloads