Skyline e-Way

High Performance lighting solutions for Safer Highways

Products

Product Compare
138
45,500
5700
70-79
330
138
45,500
5700
70-79
330
138
45,500
5700
70-79
330
138
45,500
5700
70-79
330
138
41,400
5700
70-79
300
138
41,400
5700
70-79
300
138
41,400
5700
70-79
300
138
41,400
5700
70-79
300

Product family information

Description

Skyline e Way is a wide range of robust yet compact outdoor LED luminaires, designed with a focus on lighting wider roads with best of uniformities. Based on Signify’ s proven track record in road and urban LED lighting, the Skyline E Way luminaires benefit from numerous innovations to provide the ultimate experience for National Highways, utilities, contractors and citizens. Available in various optics and wattages, Skyline e Way provides a well dimensioned, efficient outdoor lighting solution ranging for various high road applications such as Highways and Expressways.

Benefits

  • LED lighting solution that stands out in terms of efficiency, versatility, and connectivity

  • Stands out as best in class in circular economy. Robust mechanical structure enabling high IP and IK ratings

Features

  • LM6 Alloy, Robust pressure Die cast Aluminium housing.

  • High Energy efficient solution (140 lm/W)

Applications

  • Road and Street
  • Security lighting

Downloads