Pakistan - English

Philips Skyline BRP340

Robust Design, superior performance, Unparallel strength and Durability with Superior aesthetics suitable for versatile road applications

Products

Product family information

Description

Skyline is sleek and elegant design innovative streetlight with best in class energy efficiency. Ease of maintenance with integrated optics makes it unique and differentiated from others. Skyline uses High efficacy driver and LED platform to ensure higher energy saving and reliable operation over committed lifetime. Skyline LED Luminaire is a solid LM 6 alloy Pressure die-cast IK 09 rated housing, ensuring high strength and safety on the pole. The solid die-cast aluminum also has excellent heat dissipation, extending the life of the components inside. The multiple lumen packs with dedicated street optics makes it optimum for the A1 and A2 category of Roads.

Benefits

  • Maximize the Energy savings

  • Unparallel Strength and Durability with excellent thermal management leads to longer life class for luminaire

Features

  • Ingress Protection -IP66

  • Impact Resistance IK08

Applications

  • Road and Street
  • Highways and Express ways
  • City main traffic roads
  • City shopping & commercial roads
  • Residential streets
  • Industrial roads

Warning & Safety

  • Meant for use in Outdoor Environment only

Downloads