Pakistan - English

Philips RoadForce

The highest efficacy with long lasting reliability.

Products

BRP482 LED160-2S NW 92W DML P7 0-10 MX4
BRP482 LED160-2S NW 92W DML P7 0-10 MX4
820619285181
BRP481 LED51 NW 27W DWL P7 0-10
BRP481 LED51 NW 27W DWL P7 0-10
919306031981
BRP481 LED60 NW 33W DWL P7 0-10
BRP481 LED60 NW 33W DWL P7 0-10
919306031991
BRP481 LED85 NW 48W DWL P7 0-10
BRP481 LED85 NW 48W DWL P7 0-10
919306032011
BRP481 LED73 CW 41W DWL P7 0-10
BRP481 LED73 CW 41W DWL P7 0-10
919306032061
BRP481 LED43 NW 24W DML P7 0-10
BRP481 LED43 NW 24W DML P7 0-10
919306032091
BRP481 LED51 NW 27W DML P7 0-10
BRP481 LED51 NW 27W DML P7 0-10
919306032101
BRP481 LED60 NW 33W DML P7 0-10
BRP481 LED60 NW 33W DML P7 0-10
919306032111

Product family information

Description

With an extremely high measured efficacy of up to 190 lm/W, excellent optical gear and great installation flexibility with an integrated angle adjustment system, the RoadForce family ensures a high-quality luminous result compliant with local application standards. Designed with robust components, the RoadForce luminaire complies with the highest quality standards while reducing the maintenance costs.

Benefits

  • Presenting great optical performance and high measured efficacy (of up to 190 lm/W) combined with its installation versatility, with an embedded tilt angle adjustment system (-5° / 0° / +5°), RoadForce achieves energy savings of 70% versus conventional lighting alternatives, with an additional savings potential when combined with control and tele management systems (Interact City).

  • The broadest and most diverse product family in its category, with 24 lumen output options, allowing for the optimisation of lighting projects according to their actual specifications.

Features

  • Die cast aluminium body, Grey Munsel N6.5 painting with high resistance to corrosion, tested for 1.000 hours salt spray and sealing with silicon gasket.

  • Two colour temperature options available (4000K and 5000K) and two light distribution options available (DML and DWL).

Applications

  • Traffic routes: highways, streets, and avenues.
  • Urban areas: parks and plazas, pedestrian crossings, bike paths, parking areas.
  • Large open areas: industrial yards, harbours, airports, canals, railway terminals.

Warning & Safety

  • Follow the mounting instructions provided by the manufacturer.

Downloads