Pakistan - English

Philips RoadFlex

RoadFlex: road lighting with eficiency, reliability and robustness.

Products

BRP492 A LED221-4S/NW 170W DW1 P7 0-10
BRP492 A LED221-4S/NW 170W DW1 P7 0-10
919306031272
BRP492 A LED247-4S/NW 190W DW1 P7 0-10
BRP492 A LED247-4S/NW 190W DW1 P7 0-10
919306031273
BRP492 A LED273-4S/NW 210W DW1 P7 0-10
BRP492 A LED273-4S/NW 210W DW1 P7 0-10
919306031274
BRP493 A LED299-4S/NW 230W DW1 P7 0-10
BRP493 A LED299-4S/NW 230W DW1 P7 0-10
919306031275
BRP493 A LED325-4S/NW 250W DW1 P7 0-10
BRP493 A LED325-4S/NW 250W DW1 P7 0-10
919306031276
BRP493 A LED351-4S/NW 270W DW1 P7 0-10
BRP493 A LED351-4S/NW 270W DW1 P7 0-10
919306031277
BRP492 A LED195-4S/CW 150W DW1 P7 0-10
BRP492 A LED195-4S/CW 150W DW1 P7 0-10
919306031278
BRP492 A LED221-4S/CW 170W DW1 P7 0-10
BRP492 A LED221-4S/CW 170W DW1 P7 0-10
919306031279

Product family information

Description

Ideal for applications requiring high lumen packages, RoadFlex was designed to comply with the highest road lighting standards.

Benefits

  • Over 50% energy savings versus conventional road lighting solutions.

  • Injected aluminium housing, protection glass cover and gasket sealing ensuring higher product robustness.

Features

  • Simple connection to tele management systems such as Interact City, allowing the remote lighting management.

  • Toolless access to the electrical gear compartment.

Applications

  • Roads and streets.
  • Parking lots, roundabouts, industrial patios.

Downloads