Pakistan - English

Philips RoadFlair ECO

LED road lighting easy transformer

Products

BRP490L LED181/NW 120W DW2n PSA SP1 GC
BRP490L LED181/NW 120W DW2n PSA SP1 GC
911401647209
BRP490L LED157/NW 100W DW2n PSA SP1 GC
BRP490L LED157/NW 100W DW2n PSA SP1 GC
911401647309
BRP490L LED124/NW 80W DW2n PSA SP1 GC
BRP490L LED124/NW 80W DW2n PSA SP1 GC
911401647409
BRP490 LED99/NW 70W DW2n PSA SP1 GC
BRP490 LED99/NW 70W DW2n PSA SP1 GC
911401647509
BRP490L LED181/NW 120W DW2n PSA SP1P5 GC
BRP490L LED181/NW 120W DW2n PSA SP1P5 GC
911401647809
BRP490 LED99/NW 70W DW2n PSA SP1 P5 GC
BRP490 LED99/NW 70W DW2n PSA SP1 P5 GC
911401647909

Product family information

Description

RoadFlair ECO is a newly designed road lighting product, set to meet customers’ requirements, including high lumen efficacy for energy saving and sustainability, aesthetic design for nice shape and appearance, quality material and components for product reliability and long lifetime, professional optic for lighting application fulfilment, dimming and system control interface for improving municipal operations and offering future-proof features. RoadFlair ECO’s competitive price would help on the acceleration of road lighting LED transformation, to more sustainable society and smarter city.

Benefits

  • High lumen efficacy for energy saving

  • Robust quality and reliability

Features

  • Two housing types covering up to 18Klm

  • Typical 150lm/W, high lumen efficacy for energy saving

Applications

  • Pedestrian Road
  • Residential Road
  • Interchange
  • Highway Road

Specifications

  • Material
    Housing: die-cast aluminium Optic cover: polycarbonate
  • Light Source
    5050 LED
  • Light Source
    Side entry 40-60mm Optional adjustable spigot
  • Color Rendering index - CRI
    System flux up to 18100lm
  • Light Source
    5700K 4000K 3000K 2700K 2200K
  • Material
    4000K: 150lm/W
  • Color Rendering index - CRI
    70
  • Power
    up to 120W
  • Mains Voltage
    220-240V / 50-60Hz
  • Control system input
    1-10V
  • Dimming
    PSA: 1-10V, AOC
  • Operating Temperature range
    -40 to +50C Ta
  • Luminaire efficacy
    IP66
  • Certification
    IECEE CB, CE, CQC

Downloads