Philips LumiStreet gen2, Road & street light, 67 W, 10440 lm, 4000 K, CRI70, DALI, Distribution extra wide 10, Safety class I, IP66
BGP293 LED120-4S/740 I DX10 7024 D9 48/6
Product Description
Road & street light, Aluminum die cast, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit with DALI interface, 10440 lm, 67 W, 156 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution extra wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole