Philips LumiStreet gen2, Road & street light, 23 W, 3432 lm, 4000 K, CRI70, Distribution medium 50, Safety class II, IP66
BGP291 LED39-4S/740 II DM50 48/60S
Product Description
Road & street light, Aluminum die cast, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit regulating, 3432 lm, 23 W, 149 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole