Philips Ledinaire StreetLight, Road & street light, 42 W, 4606 lm, 3000 K, CRI70, Safety class II, IP65, SRG4-4
BRP056 LED53/730 PSU 42W SLF CE
Product Description
Road & street light, Aluminium pressure die cast, Dark gray, Power supply unit (On/Off), 4606 lm, 42 W, 111 lm/W, 3000 K, (0.4333 / 0.4017) SDCM 5, CRI70, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 4 kV differential mode and 4 kV common mode, Cable 0.5 m without plug