Pakistan - English

Philips Greenline V3

Greenline V3 – The light weight optimized designed product with best cost

Products

Product family information

Description

Greenline family is a comprehensive one which offers varied solutions for difference applications. With the help of this range customers are able to achieve results with best of lighting and equally good uniformities. The product series aesthetically also meets and gels with outside environment. The option of providing connected solution is an added advantage with this range. A robust yet compact outdoor LED luminaires, designed with a focus on easy installation and maintenance.

Benefits

  • LED lighting solution that stands out in terms of efficiency, versatility and connectivity.

  • Stands out as best in class in circular economy. Robust mechanical structure enabling high IP and IK ratings

Features

  • Robust pressure Die cast Aluminium housing

  • Option of Glass and Polycarbonate diffuser

Applications

  • Road and Street
  • Municipal Buildings
  • Security Lighting

Downloads