Pakistan - English

Philips Green Vision Xceed

Reliability and quality for public lighting

Products

BRP371 LED125-6S/NW 83W DW1 P7 0-10
BRP371 LED125-6S/NW 83W DW1 P7 0-10
919306031701
BRP371 LED140-6S/NW 94W DW1 P7 0-10
BRP371 LED140-6S/NW 94W DW1 P7 0-10
919306031741
BRP371 LED174-6S/NW 124W DW1 P7 0-10
BRP371 LED174-6S/NW 124W DW1 P7 0-10
919306031781
BRP371 LED189-6S/NW 135W DW1 P7 0-10
BRP371 LED189-6S/NW 135W DW1 P7 0-10
919306031821
BRP371 LED215-6S/NW 154W DW1 P7 0-10
BRP371 LED215-6S/NW 154W DW1 P7 0-10
919306031861

Product family information

Description

For lighting streets and avenues, the GreenVision Xceed luminaire provides visual comfort, safety and security for cities. It is an affordable solution that ensures adequate lighting for your project. Designed to achieve the best lighting uniformity and maximum spacing between poles, it offers a variety of optical options to suit the most diverse configurations and road conditions while reducing energy consumption by up to 50% when compared to conventional lighting systems.

Benefits

  • Huge energy savings compared to conventional solutions

  • Possibility of remote control allowing lighting to be managed from a distance

Features

  • IP65

  • Dimmable driver

Applications

  • Streets
  • Avenues
  • Parking lots

Warning & Safety

  • Follow local installation regulations

Downloads