Products
BRP230 LED30 NW 18W DMLN P7 0-10 SRG12KA
919306032931
BRP230 LED50 NW 31W DMLN P7 0-10 SRG12KA
919306032941
BRP230 LED90 NW 65W DMLN P7 0-10 SRG12KA
919306032971
BRP230 LED50 NW 31W DMLN P7 0-10 MX
919306035591
BRP230 LED78 NW 52W DMLN P7 0-10 MX
919306035611
BRP230 LED90 NW 65W DMLN P7 0-10 MX
919306035621
BRP230 LED29-2S WW 18W DMLN P7 0-10
919306035931
BRP230 LED30-2S NW 18W DMLN P7 0-10
919306035941
Product family information
Description
With a measured efficacy of up to 150 lm/W and good optical performance the EssentialForce family ensures an optimal value for money solution, while complying with local application standards for street lighting.
Benefits
Die cast aluminium housing, Grey Munsel N6.5 painting.
Two colour temperature options available (4000K and 5000K)
Features
Affordable solution for Road and Street lighting.
Optimal measured efficacy (of up to 150 lm/W)
Applications
Warning & Safety
Follow the mounting instructions provided by the manufacturer.