Products
Product family information
Description
With a measured efficacy of up to 165 lm/W, great optical performance and robustness, EssentialForce Plus ensures great return on investment and compliance to application standards.
Benefits
Presenting great optical performance and a measured efficacy of up to 165lm/W combined with its installation versatility, with an embedded tilt angle adjustment system (-5° / 0° / +5°), EssentialForce Plus provides a great flexibility to comply with most of projects in Roadlighting while achieving great energy savings
Thanks to its optimized thermal system, EssentialForce Plus can deliver up to 20400 lumens with a compact design, achieving a great return on investment for municipalities
Features
Efficacy up to 165 lm/W
Die cast aluminium body, Grey Munsel N6.5 painting with high resistance to corrosion, tested for 3.000 hours salt spray
Applications
Warning & Safety
Follow the mounting instructions provided by the manufacturer.