Pakistan - English

Philips CoreLine Malaga LED, Road & street light, 47 W, 6512 lm, 4000 K, CRI70, Distribution medium, Safety class II, IP65, SRG6-10

BRP102 LED74/740 II DM SDM10

Product Description

Road & street light, Aluminum die cast, Gray, Power supply unit (On/Off), 6512 lm, 47 W, 140 lm/W, 4000 K, (0.41, 0.39) SDCM ≤5, CRI70, Distribution medium, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Push-in connector and pull relief

Order code: 910925869865
Full order code: 872016947194800

Specifications

  • Lamp family code
    LED74 [LED module 7400 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product