Pakistan - English

Philips CoreLine Malaga LED, Road & street light, 25 W, 3784 lm, 4000 K, CRI70, Distribution medium, Safety class I, IP65, SRG4-4

BRP101 LED44/740 I DM

Product Description

Road & street light, Aluminum die cast, Gray, Power supply unit (On/Off), 3784 lm, 25 W, 135 lm/W, 4000 K, (0.41, 0.39) SDCM ≤5, CRI70, Distribution medium, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 4 kV differential mode and 4 kV common mode, Push-in connector and pull relief

Order code: 910925869855
Full order code: 872016947184900

Specifications

  • Lamp family code
    LED44 [LED module 4400 lm]