Pakistan - English

Philips CityStar

Making every City 24x7

Products

Product Compare
120
2,400
5700
>70
20
120
3,000
5700
>70
25
120
3,600
5700
>70
30
120
4,200
5700
>70
35
120
4,800
5700
>70
40
120
5,400
5700
>70
45
120
2,400
5700
>70
20
120
3,000
5700
>70
25

Product family information

Description

CityStar is a state-of-the-art LED luminaire at a surprisingly affordable price. Building on the strengths of best choice of LEDs and Electronics, this set of luminaire is designed to provide a cost-effective solution to those looking to reduce energy costs. CityStar offers all the advantages of LED lighting, without the high cost associated with this technology. The CityStar range is the perfect solution for replacing luminaires fitted with high-pressure sodium, metal halide and other HID lamps. Concept CityStar is composed of a high-pressure, die-cast aluminium body, universal fixation and a polycarbonate protector with integrated lenses. For optimized heat dissipation, the electronic components and the LED engine are in separate compartments. The body integrates cooling fins to maintain performance in the long term. Available in five different sizes CityStar is a very efficient LED lighting solution for streets, roads and any other outdoor environments where it is crucial to maximize energy savings.

Benefits

  • Robust solution with best performance

  • High optical clarity for a superior light transmission

Features

  • High pressure Aluminium Die cast

  • IP66,IK07

Applications

  • Road and Street
  • Security Lighting
  • Walkways

Warning & Safety

  • Class I Protection

Downloads