Signify Pole with flange, 6.0 m, 80 mm, RAL color
New
Product Description
Signify Pole with flange, 6.0 m, 80 mm, RAL color
Specifications
- Fixation diameter Mounting device diameter 60 mm and 60 mm
- Pole top diameter 80 mm
- Pole height 6.0 m
- Pole color RAL color
- Pole type Pole with flange
- Net Weight (Piece) 33.500 kg