Pakistan - English

Signify Pole for embedded installation, 4.0 m, 70 mm, RAL color

New

Product Description

Signify Pole for embedded installation, 4.0 m, 70 mm, RAL color

Order code: 912401451662
Full order code: 871869938171400

Specifications

  • Fixation diameter
    Mounting device diameter 48 mm
  • Pole top diameter
    70 mm
  • Pole height
    4.0 m
  • Pole color
    RAL color
  • Pole type
    Pole for embedded installation
  • Net Weight (Piece)
    18.400 kg

Downloads

Family