Pakistan - English

Signify Pole for embedded installation, 6.0 m, 80 mm, RAL color

New

Product Description

Signify Pole for embedded installation, 6.0 m, 80 mm, RAL color

Order code: 912401451655
Full order code: 871869938164600

Specifications

  • Fixation diameter
    Mounting device diameter 60 mm and 60 mm
  • Pole top diameter
    80 mm
  • Pole height
    6.0 m
  • Pole color
    RAL color
  • Pole type
    Pole for embedded installation
  • Net Weight (Piece)
    33.000 kg

Downloads

Family