Pakistan - English

Signify Pole-mounting bracket 2 arms 180°, 650 mm, 60 mm, RAL color

New

Product Description

Signify Pole-mounting bracket 2 arms 180°, 650 mm, 60 mm, RAL color

Order code: 912401451375
Full order code: 871869693480700

Specifications

  • Fixation diameter
    Mounting device diameter 60 mm
  • Bracket tilt angle
  • Bracket to luminaire diameter
    60 mm
  • Bracket length
    650 mm
  • Bracket color
    RAL color
  • Bracket type
    Pole-mounting bracket 2 arms 180°
  • Net Weight (Piece)
    10.000 kg

Downloads

Family