Pakistan - English

Philips Pole with flange, 4.0 m, 70 mm, RAL color

Product Description

Philips Pole with flange, 4.0 m, 70 mm, RAL color

Order code: 912401451653
Full order code: 871869938162200

Specifications

  • Fixation diameter
    Mounting device diameter 48 mm
  • Pole top diameter
    70 mm
  • Pole height
    4.0 m
  • Pole color
    RAL color
  • Pole type
    Pole with flange
  • Net Weight (Piece)
    24.300 kg

Downloads