Pakistan - English

Philips Pole with flange, 6.0 m, 80 mm, RAL color

Product Description

Philips Pole with flange, 6.0 m, 80 mm, RAL color

Order code: 912401451658
Full order code: 871869938167700

Specifications

  • Fixation diameter
    Mounting device diameter 60 mm and 48 mm
  • Pole top diameter
    80 mm
  • Pole height
    6.0 m
  • Pole color
    RAL color
  • Pole type
    Pole with flange
  • Net Weight (Piece)
    32.100 kg

Downloads