Pakistan - English

Philips Wall-mounting bracket, 1000 mm, 60 mm, 5°, RAL color, Mounting device diameter 60 mm

Product Description

Philips Wall-mounting bracket, 1000 mm, 60 mm, 5°, RAL color, Mounting device diameter 60 mm

Order code: 912401451210
Full order code: 871869693316900

Specifications

  • Fixation point length distance (Nom)
    70 mm
  • Fixation diameter
    Mounting device diameter 60 mm
  • Bracket tilt angle
  • Bracket to luminaire diameter
    60 mm
  • Bracket length
    1000 mm
  • Bracket color
    RAL color
  • Bracket type
    Wall-mounting bracket
  • Net Weight (Piece)
    5.200 kg

Downloads