Pakistan - English

Philips Wall-mounting bracket, 200 mm, 60 mm, 5°, RAL color, Mounting device diameter 60 mm

Product Description

Philips Wall-mounting bracket, 200 mm, 60 mm, 5°, RAL color, Mounting device diameter 60 mm

Order code: 912401451202
Full order code: 871869693308400

Specifications

  • Fixation point length distance (Nom)
    70 mm
  • Fixation diameter
    Mounting device diameter 60 mm
  • Bracket tilt angle
  • Bracket to luminaire diameter
    60 mm
  • Bracket length
    200 mm
  • Bracket color
    RAL color
  • Bracket type
    Wall-mounting bracket
  • Net Weight (Piece)
    1.800 kg

Downloads