Pakistan - English

Philips JGP700 | FARO BRACKETS, Pole-mounting bracket, 700 mm, Black

Product Description

Philips JGP700 | FARO BRACKETS, Pole-mounting bracket, 700 mm, Black

Order code: 912300023379
Full order code: 871794321656700

Specifications

  • Fixation diameter
    Mounting device diameter 90 mm
  • Overall width
    700 mm
  • Overall height
    470 mm
  • Bracket tilt angle
  • Bracket to luminaire diameter
    1 inch
  • Bracket length
    700 mm
  • Bracket color
    Black
  • Bracket type
    Pole-mounting bracket
  • Net Weight (Piece)
    6.900 kg

Downloads