Pakistan - English

Philips Pole with flange, 3.5 m, 75 mm, RAL color

Product Description

Philips Pole with flange, 3.5 m, 75 mm, RAL color

Order code: 912401451147
Full order code: 871869693254400

Specifications

  • Fixation point length distance (Nom)
    70 mm
  • Fixation diameter
    Mounting device diameter 60 mm
  • Pole top diameter
    75 mm
  • Pole height
    3.5 m
  • Pole color
    RAL color
  • Pole type
    Pole with flange
  • Net Weight (Piece)
    25.000 kg

Downloads