Philips OptiSpace, Bollard, 9.1 W, H1004 mm, 887 lm, 3000 K, CRI80, Asymmetrical, Safety class II, IP66, MSP
BCB500 LED10-4S/830 PSU II A DGR MSP CLO
Product Description
Bollard, H1004 mm, Aluminum die cast, Black, Marine salt protected coating, Baseplate, Power supply unit (On/Off), Constant light output, 887 lm, 9.1 W, 97 lm/W, 3000 K, (0,3818; 0,3796) SDCM<3, CRI80, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 1.5 m without plug
Specifications
- Lamp family code LED10 [LED Module 1000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years