Pakistan - English

Philips OptiSpace, Bollard, 12.3 W, H1004 mm, 1450 lm, 4000 K, CRI70, Asymmetrical, Safety class II, IP66, MSP

BCB500 LED16-4S/740 PSU II A DGR MSP CLO

Product Description

Bollard, H1004 mm, Aluminum die cast, Black, Marine salt protected coating, Baseplate, Power supply unit (On/Off), Constant light output, 1450 lm, 12.3 W, 119 lm/W, 4000 K, (0,3818; 0,3796) SDCM<3, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 1.5 m without plug

Order code: 912300060278
Full order code: 872016904185100

Specifications

  • Lamp family code
    LED16 [LED module 1600 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product