Pakistan - English

Philips OptiSpace, Bollard, 20 W, H848 mm, 2400 lm, 4000 K, CRI70, Asymmetrical, Safety class II, IP66

BCB500 LED27-4S/740 ANB14 II A DGR

Product Description

Bollard, H848 mm, Aluminum die-cast, Black, Universal for diameter 42 to 60 mm adjustable, Power supply unit (On/Off), 2400 lm, 20 W, 167 lm/W, 4000 K, (0,3818; 0,3796) SDCM <3, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 1.5 m without plug, Flying leads/wires

Order code: 912300024103
Full order code: 871869948120900

Specifications

  • Lamp family code
    LED27 [LED module 2700 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product