Products
BGP312 1LED 3000K NB
911401710672
BGP312 1LED 3000K MB
911401710682
BGP312 3LED 3000K NB
911401710762
BGP312 5LED 3000K MB
911401710862
BGP312 5LED 3000K WB
911401710872
BGP312 5LED 4000K NB
911401710882
BGP312 5LED 4000K WB
911401710902
7 items
Product family information
Description
Our UniPoint is designed to produce both general and accent lighting while concealing the body of the device, allowing only the light to be exposed. This design can be used to change the surroundings by adding subtle or dramatic contrasting effects. It also includes exclusive features such as energy efficiency, chromatic quality and miniaturization. We guarantee extreme reliability and high level of resistance to adverse weather conditions and vandalism
Benefits
In stylish and very compact design
Price point versus PHILPS standards
Features
High quality LED
Different choice of light source and beam angles