Pakistan - English

Philips UNILinear Flex

UNILinear Flex. a cove lighting with vivid color

Products

BGC401 400LM 10W 2700K L5 0612 S G
BGC401 400LM 10W 2700K L5 0612 S G
911401767702
BGC401 400LM 10W 3000K L5 0612 S G
BGC401 400LM 10W 3000K L5 0612 S G
911401767712
BGC401 650LM 10W 2700K L5 1515 T G
BGC401 650LM 10W 2700K L5 1515 T G
911401767722
BGC401 650LM 10W 3000K L5 1515 T G
BGC401 650LM 10W 3000K L5 1515 T G
911401767732
BGC401 1150LM 14W 2700K L5 1010 T G
BGC401 1150LM 14W 2700K L5 1010 T G
911401767742
BGC401 1150LM 14W 3000K L5 1010 T G
BGC401 1150LM 14W 3000K L5 1010 T G
911401767752
BGC401 1150LM 14W 4000K L5 1010 T G
BGC401 1150LM 14W 4000K L5 1010 T G
911401767762
BGC401 550LM 7W 3500K L5 1515 S G
BGC401 550LM 7W 3500K L5 1515 S G
911401767772

Product family information

Description

UNILinear Flex is really and excellently waterproof and anti-dust LED strips with professional design to guarantee lighting performance. Thanks to filling with anti-UV polyurethane and processing by irrigation methods sealing glue, it not only ensure high quality of lighting color consistency but also protect products outdoor against from harsh environments outdoors.It’s can be used for decoration lighting and guidance lighting outdoors, the higher CRI (80) delivers good performance of lighting in color rendering.

Benefits

  • Water-proof and vivid light color

  • Less maintenance cost and less concerns on water invasion

Features

  • Sealed with anti-UV polyurethane without color shifting and anti-UV aging

  • Various lumen output from 400lm to 1200lm per meter

Applications

  • Decorative lighting
  • Guidance lighting
  • Cove lighting

Downloads