Pakistan - English

Philips Uni Wall Sconce

Uni Wall Mount Sconce: Urban up and down lighting Wall Mounts applies on surface, e.g., parking garages, entrances, outdoor terrace and wall in garden.

Products

BWP410 LED WW 220V 40W NB PSU 7012
BWP410 LED WW 220V 40W NB PSU 7012
911401696708
BWP410 LED WW 220V 40W MB PSU 7012
BWP410 LED WW 220V 40W MB PSU 7012
911401696808
BWP410 LED WW 220V 40W WB PSU 7012
BWP410 LED WW 220V 40W WB PSU 7012
911401696908
BWP410 LED NW 220V 40W NB PSU 7012
BWP410 LED NW 220V 40W NB PSU 7012
911401697008
BWP410 LED NW 220V 40W MB PSU 7012
BWP410 LED NW 220V 40W MB PSU 7012
911401697108
BWP410 LED NW 220V 40W WB PSU 7012
BWP410 LED NW 220V 40W WB PSU 7012
911401697208
BWP411 LED WW 220V 40W NB PSU 7012
BWP411 LED WW 220V 40W NB PSU 7012
911401697308
BWP411 LED WW 220V 40W MB PSU 7012
BWP411 LED WW 220V 40W MB PSU 7012
911401697408

Product family information

Description

Public areas all seek for the most reliable and professional lighting solutions, e.g., parking areas, entrances, outdoor terrace, and wall in garden. The Philips Uni Wall Mount Sconce can be installed easily in accordance with per scenario, delivering the optimized lighting to surroundings. The modern sleek design makes the fixture suitable to be installed either in renovation or new installation scenarios. The Philips Uni Wall Mount sconce helps you achieve superb reliability and more. Same as other product range in Philips, the product is designed under a variety of Philips quality standard with a good price/quality ratio. Therefore, Philips Uni Wall Mount Sconce offers another affordable, energy – efficient and stable choice in the existing wall Mounting family.

Benefits

  • Modern streamlined design.

  • Multiple mounting option.

Features

  • Die – cast aluminum housing and tempered glass diffuser.

  • Textured architectural bronze powder coat finish.

Applications

  • Walkways
  • Parks and Plazas
  • Outdoor Parking areas

Downloads