Pakistan - English

Philips UniDot G2

Dots that Ignite Creativity

Products

BGS300 G2 12LEDLP 27K 24V CFC
BGS300 G2 12LEDLP 27K 24V CFC
911401752202
BGS300 G2 12LEDLP 27K 24V OSC
BGS300 G2 12LEDLP 27K 24V OSC
911401752222
BGS300 G2 12LEDLP 27K 24V DSC
BGS300 G2 12LEDLP 27K 24V DSC
911401752242
BGS300 G2 12LEDLP 30K 24V DSC
BGS300 G2 12LEDLP 30K 24V DSC
911401752302
BGS300 G2 12LEDLP 40K 24V CFC
BGS300 G2 12LEDLP 40K 24V CFC
911401752322
BGS300 G2 12LEDLP 40K 24V OSC
BGS300 G2 12LEDLP 40K 24V OSC
911401752342
BGS301 G2 30LEDLP 27K 24V CFC
BGS301 G2 30LEDLP 27K 24V CFC
911401752442
BGS301 G2 30LEDLP 30K 24V OSC
BGS301 G2 30LEDLP 30K 24V OSC
911401752522

Product family information

Description

UniDot G2 is a surface mounted, exterior-rated and compact sized architectural LED direct view dot lighting luminaire that is designed for façade and outdoor lighting applications. The robust mechanical and unique optical covers make UniDot G2 ideal for building facades, bridges, theaters, amusement parks and recreational centers. Available in white, monochromatic colors, RGB, RGBW and tunable white. Three optical covers options and DMX control interface available to give architects and designers the freedom to explore a wide range of concepts and design with no limitations.

Benefits

  • Low and High Power LEDs versions to fit all users needs.

  • Three different optical covers that to fit all direct view applications.

Features

  • Three Sizes and Low power and High Power LEDs.

  • Standard RGBW, RGB, 2700K, 3000K and 4000K.

Applications

  • Bridges, Monuments, Facades
  • Landscape
  • Parks and Plazas

Downloads