Pakistan - English

Philips UniBar

Direct View Linear Luminaires for Creative Architectural and Media Façade Applications

Products

BCS342 120LED 27K 24V OC L100
BCS342 120LED 27K 24V OC L100
911401703923
BCS342 120LED 30K 24V OC L100 DMX
BCS342 120LED 30K 24V OC L100 DMX
911401703943
BCS342 120LED 30K 24V OC L100
BCS342 120LED 30K 24V OC L100
911401703953
BCS342 120LED 40K 24V OC L100
BCS342 120LED 40K 24V OC L100
911401703983
BCS342 60LED 27K 24V OC L50
BCS342 60LED 27K 24V OC L50
911401704073
BCS342 60LED 30K 24V OC L50
BCS342 60LED 30K 24V OC L50
911401704103

Product family information

Description

UniBar is a surface mounted, exterior-rated and slim sized linear LED direct view luminaire that is designed for façade and outdoor architectural lighting applications. The robust mechanical and unique optical design make it ideal for buildings facades, media facades, bridges, overpasses and any application that requires a slim linear direct view lighting solution. Direct view spread lens, through wiring for end-to-end connection and DMX control option available with up to 10 pixels (10IDs) to give architects and designers the freedom to explore a wide range of concepts and design with no limitations. Available in white, monochromatic colors, RGB, RGBW and tunable white.

Benefits

  • Low power LEDs deliver a smooth and soft lighting distribution

  • Up to 10 pixels (10IDs) for easy and flexible control

Features

  • Standard: RGBW, RGB, 2700K, 3000K and 4000K

  • Optional 5000K, Monochromatic Colors and Tunable White

Applications

  • Bridges, Monuments, Facades
  • Parks and Plazas
  • Landscape

Downloads