Pakistan - English

Philips SN 59 220-240V 50/60Hz

Product Description

Philips SN 59 220-240V 50/60Hz

Order code: 913619659966
Full order code: 871150091557330

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913619659966 en_AA pdf 570.0 kB

Visuals

Product-Photographs-913619659966_EU
Multiple assets
Product-Diagrams-913619659966_EU
Multiple assets