Pakistan - English

Philips SKD 578-S 220-240V 50/60Hz

Product Description

Philips SKD 578-S 220-240V 50/60Hz

Order code: 913700655466
Full order code: 872790089569800

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700655466 en_AA pdf 595.6 kB

Brochures

Declaration of Conformity
Declaration of conformity - SKD 578-S 220-240V 50/60Hz pdf 123.7 kB

Visuals

Product-Photographs-913700655466_EU
Multiple assets
Product-Diagrams-913700655466_EU
Multiple assets