Pakistan - English

Philips HID-PV Base 100 SON/CDO Q 220-240V

Product Description

Philips HID-PV Base 100 SON/CDO Q 220-240V

Order code: 913712008866
Full order code: 871869653155600

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Earth Leakage Current (Max)
    0.7 mA
  • Inrush Current Width
    0.02 ms
  • Input Current (Nom)
    0.5 A
  • Inrush Current Peak (Max)
    35 A
  • Number of Products on MCB (16A Type B) (Nom)
    11
  • Surge Protection (Common/Differential)
    EN61547 (L-L 2kV, L-G 4kV) kV

Downloads

Family