Pakistan - English

Philips HID-PV Base 70 SON C3 220-240V

Product Description

Philips HID-PV Base 70 SON C3 220-240V

Order code: 913712008766
Full order code: 871869653151800

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Earth Leakage Current (Max)
    0.7 mA
  • Inrush Current Width
    0.35 ms
  • Input Current (Nom)
    0.36 A
  • Inrush Current Peak (Max)
    28 A
  • Number of Products on MCB (16A Type B) (Nom)
    13
  • Surge Protection (Common/Differential)
    EN61547 (L-L 2kV, L-G 4kV) kV

Downloads

Family