Pakistan - English

Philips HID-PV E 70 /S CDM 220-240V 50/60Hz

Product Description

Philips HID-PV E 70 /S CDM 220-240V 50/60Hz

Order code: 913712008566
Full order code: 871869642008900

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Earth Leakage Current (Max)
    0.5 mA
  • Inrush Current Width
    0.33 ms
  • Input Current (Nom)
    0.2 A
  • Inrush Current Peak (Max)
    33 A
  • Surge Protection (Common/Differential)
    EN61547 (L-L 1kV, L-G 2kV) kV

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913712008566 en_AA pdf 1.2 MB

Visuals

Product-Photographs-913712008566_EU
Multiple assets
Product-Diagrams-913712008566_EU
Multiple assets