Pakistan - English

Philips HID-PV m 20 /I CDM 220-240V 50/60Hz

Product Description

Philips HID-PV m 20 /I CDM 220-240V 50/60Hz

Order code: 913700646266
Full order code: 872790089060000

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Earth Leakage Current (Max)
    0.5 mA
  • Inrush Current Width
    0.25 ms
  • Inrush Current Peak (Max)
    15 A
  • Number of Products on MCB (16A Type B) (Nom)
    24

Downloads

Family