Pakistan - English

Philips HID-PV 100 /S SDW-TG 220-240V 50/60Hz

Product Description

Philips HID-PV 100 /S SDW-TG 220-240V 50/60Hz

Order code: 913700656566
Full order code: 872790088754900

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Inrush Current Width
    0.50 ms
  • Inrush Current Peak (Max)
    33 A
  • Number of Products on MCB (16A Type B) (Nom)
    14

Downloads

Family