Pakistan - English

Philips HID-PV C 35 /I CDM 220-240V 50/60Hz NG

Product Description

Philips HID-PV C 35 /I CDM 220-240V 50/60Hz NG

Order code: 913700653166
Full order code: 872790085973700

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Earth Leakage Current (Max)
    0.25 mA
  • Inrush Current Width
    0.25 ms
  • Inrush Current Peak (Max)
    26 A
  • Number of Products on MCB (16A Type B) (Nom)
    24

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700653166 en_AA pdf 1.7 MB

Visuals

Product-Photographs-913700653166_EU
Multiple assets
Product-Diagrams-913700653166_EU
Multiple assets