Pakistan - English

Philips HID-CV 70 /S CDM 220-240V

Product Description

Philips HID-CV 70 /S CDM 220-240V

Order code: 913712006780
Full order code: 694793917420100

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Inrush Current Width
    0.33 ms
  • Inrush Current Peak (Nom)
    33.0 A
  • Number of Products on MCB (16A Type B) (Nom)
    20

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913712006780 en_AA pdf 1.4 MB

Visuals

Product-Photographs-913712006780_EU
Multiple assets
Product-Diagrams-913712006780_EU
Multiple assets