Pakistan - English

Philips HID-CV 50 /S CDM 220-240V

Product Description

Philips HID-CV 50 /S CDM 220-240V

Order code: 913712006680
Full order code: 694793917418800

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Inrush Current Width
    0.28 ms
  • Inrush Current Peak (Nom)
    22.4 A
  • Number of Products on MCB (16A Type B) (Nom)
    24

Downloads