Pakistan - English

Philips HID-GVIII 600W/P GP-SON 400V

Product Description

Philips HID-GVIII 600W/P GP-SON 400V

Order code: 913700660361
Full order code: 872790090905000

Specifications

  • Input Voltage
    400 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Inrush Current Width
    1.6 ms
  • Inrush Current Peak (Max)
    30 A
  • Surge Protection (Common/Differential)
    EN61547 (L-L 2kV, L-G 4kV) kV

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700660361 en_AA pdf 497.6 kB

Visuals

Product-Photographs-913700660361_EU
Multiple assets
Product-Diagrams-913700660361_EU
Multiple assets