Pakistan - English

Philips HID-High Power ballasts for SON/MH lamps

Product Description

Products

BSN 1000L 302I
913710106742

Product family information

Description

Impregnated (HID standard) electromagnetic ballasts, of copper/iron construction, for use in combination with an external ignitor, for HID lamps

Benefits

  • Limited ballast coil volume and reduced weight, with minimum watt losses

  • Simple installation and cabling

Features

  • Orthocyclic winding process

  • Ballasts standard equipped with screw terminal blocks

Applications

  • For application with SON/MHN-LA lamps, which are used in road lighting, public lighting, industry lighting
  • HID basic ballasts should be restricted to built-in situations where relative humid is limited

Downloads