Pakistan - English

Philips HID-High Power ballasts for HPL and HPI lamps

Simple, robust magnetic ballast

Products

BHL 1000L 202
913710104942

Product family information

Description

The HID High-Power ballast is an impregnated (HID standard) electromagnetic copper/iron ballast for use with an external ignitor for HID lamps.

Benefits

  • Limited volume of ballast coil; also lightweight

  • Simple installation and cabling

Features

  • Orthocyclic winding process

  • Ballasts equipped with screw terminal blocks as standard

Applications

  • For use with HPL, HPI and HPI (PLUS) lamps in industry, floor, public, area and road lighting
  • HID-Basic ballasts should be restricted to built-in situations where relative humidity is limited.

Downloads