Pakistan - English

Philips BHL 2000 L76-A2 380/400/415V 50Hz HP-317

Product Description

Philips BHL 2000 L76-A2 380/400/415V 50Hz HP-317

Order code: 913700217903
Full order code: 871150006384700

Specifications

  • Input Voltage
    380 to 415 V
  • Line Frequency
    50 Hz
  • Input Frequency
    50 Hz

Downloads

Family