Pakistan - English

Philips BSN 1000 L78-A2 230/240V 50Hz HP-257

Product Description

Philips BSN 1000 L78-A2 230/240V 50Hz HP-257

Order code: 913700217503
Full order code: 871150006236900

Specifications

  • Input Voltage
    230 V (default) or 240 V
  • Line Frequency
    50 Hz
  • Input Frequency
    50 Hz

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700217503 en_AA pdf 431.3 kB

Brochures

Declaration of Conformity
Declaration of conformity - BSN 1000 L78-A2 230/240V 50Hz HP-257 pdf 3.5 MB

Visuals

Product-Photographs-913700217503_EU
Multiple assets
Product-Diagrams-913700217503_EU
Multiple assets