Pakistan - English

Philips BHL 400 L40-A2 230V 50Hz HD2-151

Product Description

Philips BHL 400 L40-A2 230V 50Hz HD2-151

Order code: 913604920426
Full order code: 871150091953330

Specifications

  • Input Voltage
    230 V
  • Line Frequency
    50 Hz
  • Input Frequency
    50 Hz

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913604920426 en_AA pdf 374.6 kB

Visuals

Product-Photographs-913604920426_EU
Multiple assets
Product-Diagrams-913604920426_EU
Multiple assets